(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Short Monkey Wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of MWS-46

  • Maximum Opening(mm)
    46
  • Overall Length(mm)
    187
  • Mass(g)
    455
  • Set / Single Item
    Single Item
Part Number
MWS-46
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,644.94

TNE HANDTOOL 1 Piece(s) 15 Day(s)

Basic Specifications

  • Maximum Opening(mm)
    46
  • Overall Length(mm)
    187
  • Mass(g)
    455
  • Set / Single Item
    Single Item

Product Description

Compactly designed monkey wrench with shortened overall length.
[Features]
· Compact body with a short total length.
· The wide opening exhibits power in temporary tightening bolts and nuts in narrow places.
· The end of the monkey wrench is thin and tapered.
· Slide adjustment worm for light movement.
· The resin grip is gentle to the hands.
[Applications]
· Enables speedy work in narrow areas such as narrow pipes in facilities and equipment, machinery, automobiles, transportation equipment, furniture, officeequipment,etc.
· For temporary tightening of bolts and nuts and as a rotation stopper for torque monkey wrenches.

Specifications of MWS-46

  • Maximum Opening(mm)
    46
  • Overall Length(mm)
    187
  • Mass(g)
    455
  • Set / Single Item
    Single Item
Part Number
MWS-46
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,644.94

TNE HANDTOOL 1 Piece(s) 15 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1