(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

6-piece Set Wrench Set

6-piece Set Wrench Set

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of W-521

  • Type
    Double-ended wrench
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Overall Length(mm)
    100 ~ 210
  • Width across flat dimension(mm)
    5.5×7 / 8×10 / 11×13 / 12×14 / 17×19 / 22×24
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    5.5×7、8×10、11×13、12×14、17×19、22×24
  • Mass(g)
    580
Part Number
W-521
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 1,287.72

HANDTOOL 1 Piece(s) Same day 10

Basic Specifications

Product Description

6-piece wrench set with 12 sizes.
[Features]
· Size (5.5 x 7, 8 x 10, 11 x 13, 12 x 14, 17 x 19, 22 x 24).
· With storage holder to prevent loss.
· Open end type is great for workability and useful when working offsite as well.
[Applications]
· Convenient for tightening bolts of various sizes.

Specifications of W-521

  • Type
    Double-ended wrench
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Overall Length(mm)
    100 ~ 210
  • Width across flat dimension(mm)
    5.5×7 / 8×10 / 11×13 / 12×14 / 17×19 / 22×24
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    5.5×7、8×10、11×13、12×14、17×19、22×24
  • Mass(g)
    580
Part Number
W-521
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 1,287.72

HANDTOOL 1 Piece(s) Same day 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for maintenance of equipment machine, automobiles and others.

Specification

●Set Contents(piece):6
●SPQ(set):1

Accessories

●Storage Holder