1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Diamond File K180–184 (K-180)

FILE

Diamond File K180–184 (K-180)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A file made of diamond grain with grain size of #200 attached to its substrate via electrodeposition processing.
[Features]
· For hard material that was previously difficult to handle.
· A file with electrodeposited diamond powder used in the base material.
· With a grip comfortable to hold.
· Capable of deburring and chamfering ceramics, mirrors and glass not accessible to ironwork files.
· Capable of maintenance of tools and the like, setting of machine tools and agricultural equipment and blades touching up and tip repairing.
· Can also be used for grindstone dresser (new face shaping).
[Applications]
· Ideal for filing thermoset blades, machine parts, stainless steel, glass, ceramic materials etc.

 
Part Number
K-180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Weight
(g)
Supplementary explanation

฿ 1,200.00

FILE 1 Piece(s) Same day 10Round shape8Diamond Circular File

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Overall Length(mm) 170 Particle Size(#) 200
Single Product Set Product Single Item Packaging Quantity(Book) 1

Please check the type/dimensions/specifications of the part K-180 in the Diamond File K180–184 series.

Products with similar specification

Part Number
K-181
K-182
K-183
K-184
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShape Weight
(g)
Supplementary explanation

฿ 1,200.00

1 Piece(s) 19 Day(s) 10Half round type8Diamond Semi-Circular File

฿ 1,400.00

1 Piece(s) Same day 10Flat Type9Diamond Flat File

฿ 1,014.03

1 Piece(s) 1 Day(s) -Triangle8Diamond Triangular File

฿ 1,200.00

1 Piece(s) Same day -Rectangular7Diamond Square File