1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sisal Wheel With Shaft, Shaft Diameter 6 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 284.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For semi-finishing of mirror surface finishing.
[Features]
· Alumina oxide impregnated type.
· Finish polishing of stainless steel, aluminum and other metals.
· For welding scale removal.
· Polishing prior to mirror surface finishing.
· Ideal for polishing before cotton wheel polishing.

Part Number
UFSK3025
UFSK5025
UFSK8025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Length
(mm)
Maximum Engine Speed
(min-1)

฿ 284.03

YNS POLISHING TOOL 5 Piece(s) 3 Day(s) 304010000

฿ 615.00

YNS POLISHING TOOL 5 Piece(s) 3 Day(s) 50356100

฿ 908.00

YNS POLISHING TOOL 5 Piece(s) 3 Day(s) 80373800

Loading...

  1. 1

Basic Information

Application Polishing Material Sisal Width(mm) 25
Shaft Diameter(mm) 6 Packaging Quantity(Pcs.) 5