(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Carefully selected high precision products and high-quality products.
· ø3 axis, ø6 axis and various types of shapes are available. Please select according to your application (All flute diameters of ø6.0 or less are all carbide).
[Application]
· Suitable for processing non-ferrous metals such as aluminum, magnesium, copper and brass, and non-metals such as plastic and wood.
Part Number |
---|
K7311 |
K7321 |
K7331 |
K7341 |
K7351 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Blade Length (mm) | Total Length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | LUT CENTERING | 1 Piece(s) | Quote | Ball Type | - | 45 | ||
฿ 999,999,999.00 | LUT CENTERING | 1 Piece(s) | Quote | Cylinder Type | 12.7 | 50 | ||
฿ 999,999,999.00 | LUT CENTERING | 1 Piece(s) | Quote | Cylinder Round Tip Type | 12.7 | 50 | ||
฿ 999,999,999.00 | LUT CENTERING | 1 Piece(s) | Quote | Round Tip Wooden Mold | 12.7 | 50 | ||
฿ 999,999,999.00 | LUT CENTERING | 1 Piece(s) | Quote | Round Tip Cone Type | 17 | 50 |
Loading...
Product Model | Shank Diameter 3mm | Shank Material | Brazing | Cutting Edge Shape | Spiral Cut |
---|---|---|---|---|---|
Blade Diameter(mm) | 6.4 | Quantity | 1 piece |
How can we improve?
How can we improve?