1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Restore Sander 100 × 16 mm

YNS POLISHING TOOL

Restore Sander 100 × 16 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 412.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A disc with complex intertwining of fibers for outstanding cushioning properties.
[Features]
· For removing rust and paint.
[Application]
· Polishing scratch blurring.
· For spot welding removal and deburring.

Part Number
RSD-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 412.00

YNS POLISHING TOOL 10 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc work material Stainless Steel / Cast Iron / Brass / Gunmetal / Aluminum / Stone Material Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 abrasive grain Not applicable Texture coarse
Packaging Quantity(Sheets) 10 Maximum Number of Rotation(min-1) 13000

Please check the type/dimensions/specifications of the part RSD-04 in the Restore Sander 100 × 16 mm series.