(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Adapts well to workpieces with a soft touch.
[Features]
· Adapts well to workpieces with a soft touch.
· It is elastic, easy to fit to the workpiece.
· As the base diameter is smaller than the outer diameter of the polishing cloth, corner polishing and 2-surface simultaneous polishing are possible.
Part Number |
---|
GP180SA3 |
GP180SA4 |
GP180SA5 |
GP180SA6 |
GP180SA7 |
GP180SA8 |
GP180SA9 |
GP180SA10 |
GP180SA11 |
GP180SA12 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | work material | Particle Size (#) |
---|---|---|---|---|---|---|---|---|
฿ 2,655.74 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] / Cast Iron[○] / Brass / Gunmetal[○] / Aluminum[○] | 40 | ||
฿ 2,655.74 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] / Cast Iron[○] | 60 | ||
฿ 2,655.74 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] / Cast Iron[○] | 80 | ||
฿ 2,655.74 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] | 100 | ||
฿ 2,655.74 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] | 120 | ||
฿ 2,655.74 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] | 150 | ||
฿ 2,655.74 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] | 180 | ||
฿ 2,655.74 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] | 240 | ||
฿ 2,655.74 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] | 320 | ||
฿ 2,655.74 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] | 400 |
Loading...
Type | Multi-blade disc | Outer diameter Dimensions(mm) | 180 | Inner Diameter Dimension(mm) | 22 |
---|---|---|---|---|---|
abrasive grain | Alundum (A) | Packaging Quantity(Sheets) | 5 | Maximum Number of Rotation(min-1) | 6000 |
How can we improve?
How can we improve?