(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cutting grindstone for a wide range of applications, demonstrating true strength for heavy steel and special steel. For cutting round/square steel bars, heavy steel and special steel such as stainless steel and cast iron, etc.
Part Number |
---|
JMB-510-4.5-25.4-A24M |
JMB-510-6-25.4-A30M |
JMB-610-5-32-A24M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Hardness | Outside Diameter (mm) | Blade Thickness (mm) | Inner Diameter (mm) | Number of packages (pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 22,244.40 | RST GRIND STONES | 1 Pack(s) | 15 Pieces Per Package | 7 Day(s) | 24 | M | 510 | 4.5 | 25.4 | 15 | ||
฿ 18,019.50 | RST GRIND STONES | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 30 | M | 510 | 6 | 25.4 | 10 | ||
฿ 13,486.82 | RST GRIND STONES | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) | 24 | M | 610 | 5 | 32 | 5 |
Loading...
Product Model | Flat | Work Material | General Steel / Alloy Steel | Abrasive | A |
---|---|---|---|---|---|
Maximum Operating Peripheral Speed(m/s) | 63 |
How can we improve?
How can we improve?