(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A standard cutting grindstone that demonstrates stable performance.
[Features]
· Cutting grindstone with reliable sharpness and outstanding wear resistance enhances productivity.
· For cutting general steel such as pipes, angles, channels, or shaped steel.
Part Number |
---|
GLD-255-2.5-22-A46S |
GLD-255-2.5-25.4-A46S |
GLD-305-2.5-25.4-A36S |
GLD-355-3-25.4-A36S |
GLD-405-3-25.4-A36S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Hardness | Outside Diameter (mm) | Blade Thickness (mm) | Inner Diameter (mm) | Maximum Operating Peripheral Speed (m/s) | Number of packages (pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,562.89 | RST GRIND STONES | 1 Pack(s) | 25 Pieces Per Package | 6 Day(s) | 46 | S | 255 | 2.5 | 22 | 72 | 25 | ||
฿ 5,562.89 | RST GRIND STONES | 1 Pack(s) | 25 Pieces Per Package | 3 Day(s) | 46 | S | 255 | 2.5 | 25.4 | 72 | 25 | ||
฿ 4,961.29 | RST GRIND STONES | 1 Pack(s) | 25 Pieces Per Package | 3 Day(s) | 36 | S | 305 | 2.5 | 25.4 | 72 | 25 | ||
฿ 7,922.58 | RST GRIND STONES | 1 Pack(s) | 25 Pieces Per Package | 3 Day(s) | 36 | S | 355 | 3 | 25.4 | 72 | 25 | ||
฿ 6,133.87 | RST GRIND STONES | 1 Pack(s) | 25 Pieces Per Package | 3 Day(s) | 36 | S | 405 | 3 | 25.4 | 64 | 25 |
Loading...
Product Model | Flat | Work Material | General Steel / Alloy Steel | Abrasive | A |
---|
How can we improve?
How can we improve?