1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Skill Net (Straight Type)【20 Pieces Per Package】

Skill Net (Straight Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,913.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Excellent performance when cutting non-ferrous metals such as aluminum and brass, and non-metals such as plastics and FRP. Glass fiber coated with polishing material, making it resilient and safe. Special processing lowers the likelihood of clogging. Can be used fully without wastage and significantly extends product life.

 
Part Number
SN1001P-60
SN1121P-60
SN1121P-80
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Outer Diameter
(mm)
Manufacturer Product Code

฿ 1,913.26

NRB GRIND STONES 1 Pack(s)

20 Pieces Per Package

3 Day(s) 60100SN Straight 100 x 1P x 15 C 60

฿ 1,913.26

NRB GRIND STONES 1 Pack(s)

20 Pieces Per Package

3 Day(s) 60112SN Straight 112 x 1P x 15 C 60

฿ 1,913.26

NRB GRIND STONES 1 Pack(s)

20 Pieces Per Package

3 Day(s) 80112SN Straight 112 x 1P x 15 C 80

Loading...

  1. 1

Basic Information

Product Type Flat work material Copper Material / Aluminum / Non-metal Abrasive material C
Internal Diameter(mm) 15 Features Cutting Capacity Emphasis Maximum operating rotation speed(m/s) 80
Reinforcing material (glass cloth)(Sheets) 1 Number Contained In A Packet(Sheets) 20