XEBEC Meister Finish / Ceramic Fiber Stick Grindstone (Flat Type)

Brand :
XEBEC

Caution

    Product Description

    "XEBEC Meister Finish" uses an original ceramic fiber for the abrasive rather than abrasive particles.
    A revolutionary grindstone that "doesn't bend," "doesn't break," and "doesn't chip."
    The shape of the grindstone can be freely molded depending on the application. Can be used to remove hardened layers after EDM.
    Optimal for polishing and deburring molds, and for polishing narrow areas such as ribs and boss holes. Workpieces with hardness below HRC 57 can be polished beautifully and efficiently.

    [Features] Possesses a structure in which ceramic fibers are aligned in two directions, so that metals such as aluminum, copper, gunmetal, etc. that previously would have clogged do not clog, achieving an excellent polishing effect.

    [Applications] For precision polishing work of the "ribs," "flat surfaces," "freely curved surfaces," "boss" parts, etc. of various molds (especially plastic molds)

    [Color: Granularity] Red: #1200 equivalent, white: #1000 equivalent, blue: #800 equivalent, black: #600 equivalent, orange: #400 equivalent, red-brown: #300 equivalent, dark brown: #220 equivalent, purple: #120 equivalent

    [Discount] This product is discounted according to quantity.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    XEBEC Meister Finish / Ceramic Fiber Stick Grindstone (Flat Type) | XEBEC | MISUMI Thailand