(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Stabilizes the finish quality, reduces process controls, and extends the service life of tools.
· Can be attached to a wide range of machinery, from drilling machines to NC lathes.
· The spring in the tool holding part floats to enable load control using machine tools.
· The spring can be replaced, changing the cutting load to match the machining quality.
· Suppresses changes in cutting depth due to tool wear and stabilizes edge quality.
· Extends the correction interval of the cutting depth and wire protrusion amount due to tool wear.
· Machining status is more stable, reducing tool wear.
Product Type | Automatic | Product Content | Holder | Type | For Machining Centers (BT30) |
---|---|---|---|---|---|
Target shank diameter | ø8 (with Optional Bushing Attached: ø6 mm) | Stroke | 6mm | Spring Load when Stroke is at 0 mm | 2N (Approx. 0.2 kgf) |
Spring Load when Stroke is at 6 mm | 6N (Approx. 0.6 kgf) | Gauge Line Length(mm) | 75 |
Please check the type/dimensions/specifications of the part FH-BT30 in the XEBEC Float Holder series.
How can we improve?
How can we improve?