(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· New-generation mass sensor "UniBloc®".: The world's first aluminum integrated mass sensor, OPF sensor, is further improved to create a completely new mass sensor, Shimadzu's UniBloc®.UniBloc® is produced by performing precision electrical discharge machining to a block of aluminum alloy and integrating a conventional sensor block to it, without using screws or springs.With this uniform structure, the "responsiveness" and "temperature characteristics" are markedly improved, and the "shock resistance" has been increased because it has been made simple and compact.Equipped with UniBloc, mass measurement with high reliability is provided even when used for a long time.
Part Number |
---|
UX420S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (g) | Minimum Display (g) | Weighing Pan Dimensions D (mm) | Weighing Pan Dimensions W (mm) | Measurement of specific gravity (Optional service required) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | SHZ BALANCES | 1 Piece(s) | Quote | 420 | 0.01 | 105 | 108 | Possible |
Loading...
Main Application | Measuring Instrument | Type | Body | Weighing Pan Shape | Square Plate |
---|---|---|---|---|---|
Battery Support | None | Computer Output Connection | Yes (In case there is an optional purchase in addition to the cable) | Printer output connection | Yes (In addition to the cable or the like , may be option sold separately is required) |
Dust-proof / Waterproof Function | None | Built-in weight | None | Win direct connection function | Yes (Requires a Separate Cable) |
Backlight | Available | PSC perfect automatic calibration | None | Timer CAL | None |
One-button calibration | None | Clock function | Available | ISO Print | Available |
Interval Timer Function | Available | Counting number and unit conversion | Available | Analog bar display | Available |
Quantity(Stand) | 1 | Power Supply | AC Adapter (Standard Accessory) | Optional parts to connect to printer | No Option Required |
How can we improve?
How can we improve?