(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Dry batteries can be used. Individual measurement: Includes a backlight comparator function that's easy to see even in dark places.
[Features]
· Backlight that enables visibility, even in dark places. Equipped with a pale blue backlit LCD as standard. Energy saving design in which the backlight turns off automatically when not in operation, and turns on automatically during operation.
· Dry batteries can also be used. Friendly design that can be driven with dry-cell batteries in addition to an AC adapter.
Main Application | Measuring Instrument | Type | Body | Weighing Pan Shape | Round Plate |
---|---|---|---|---|---|
Battery Support | Included | Computer Output Connection | Yes (In case there is an optional purchase in addition to the cable) | Printer output connection | Yes (In addition to the cable or the like , may be option sold separately is required) |
Dust-proof / Waterproof Function | None | Built-in weight | None | Win direct connection function | Yes (Requires a Separate Cable) |
Backlight | Available | PSC perfect automatic calibration | None | Timer CAL | None |
One-button calibration | None | Clock function | None | ISO Print | Yes (Date and Time Are Not Output) |
Interval Timer Function | None | Measurement of specific gravity (Optional service required) | Not Applicable | Counting number and unit conversion | Available |
Analog bar display | None | Quantity(Stand) | 1 | Power Supply | AC Adapter (standard accessory) or 6 AA Batteries (sold separately) |
Optional parts to connect to printer | No Option Required |
How can we improve?
How can we improve?