1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dust- and Waterproof Moderate Class Balance GF-K Series (GF-10K)

AAD BALANCES

Dust- and Waterproof Moderate Class Balance GF-K Series (GF-10K)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The medium-weight balance scale with high basic performance and reasonable price.
[Features]
· Capacity: 8.1 kg to 31 kg. minimum display: 0.01 g to 1 g.
· IP65 dust-proof and waterproof protective structure allows calibrating samples with water drops in dusty environments.
· Self-check function: Select the auto environment setting to allow the scale to self-check its actions.
· Fluorescent display that is easy to see.
· Material of weighing pan: SUS316.
[Application]
· Measurement of food and industrial raw materials such as powder and liquid, and measurement of weight inspection of finished products of industrial components.
· Optimal for incorporation of weighing parts in systems at industrial factories, and for mixing and measurement of physicochemical samples.

Part Number
GF-10K SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Capacity
(kg)

฿ 83,466.67

฿ 62,600.00

AAD BALANCES 1 Piece(s) 61 Day(s) 101000.011

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible None PC Connection Function Yes (Options including a cable are required.) Measurement Plate Dimensions D(mm) 210
Measurement Plate Dimensions W(mm) 270 Printer Connection Function Yes (An optional component may be required as well as cable and others.) Dust-proof and waterproof function Available
Details of the dust-proof and waterproof performance Dust-proof and waterproof performance (Dust-proof and waterproof protection degree IP65) PC Connection-Compatible Optional Items For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php Printer Connection Compatible Optional Items No Option Required
Weight(kg) 8.3 Power Supply AC Adapter (Standard Accessory) % Minimum Display(%) 1

Please check the type/dimensions/specifications of the part GF-10K in the Dust- and Waterproof Moderate Class Balance GF-K Series series.

Products with similar specification

Part Number
GF-12K
GF-30K
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Capacity
(kg)

฿ 74,535.00

1 Piece(s) 61 Day(s) 120000.112

฿ 101,143.88

1 Piece(s) 61 Day(s) 310000.131