1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Analysis Balance With Built-in Weight for Calibration GR Series (GR-60)

AAD BALANCES

Analysis Balance With Built-in Weight for Calibration GR Series (GR-60)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact and easy-to-use electronic scale for analysis with built-in weight for calibration.
[Features]
· Windshield made of antistatic conductive glass.
· Built-in weight for calibration: "Calibration is performed automatically" based on change of ambient temperature.
· Automatic environment setting.
· Data memory function: Possible to record max. 200 measured values. Weighing value data can be checked and output in batch later.
· Direct data transfer to personal computers: Special software WinCT that can import weighing data to personal computers can be used.
[Application]
· Used for weight measurement of food and industrial raw materials including powder and liquid, and finished product of industrial parts.
· Incorporation of weighing parts in systems at industrial factories, preparation and measurement of physical and chemical samples, and use in research and development in laboratories.

Part Number
GR-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)

฿ 51,749.85

AAD BALANCES 1 Piece(s) 45 Day(s) 600.0001

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Round Countersunk Head
Dry Cell Battery Compatible None PC Connection Function Yes (Options including a cable are required.) Measurement Plate Dimensions (φ)(mm) 85
Printer Connection Function Yes (An optional component may be required as well as cable and others.) Dust-proof and waterproof function None Built-in Weight for Calibration Available
PC Connection-Compatible Optional Items For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php Printer Connection Compatible Optional Items No Option Required Weight(kg) 6
Power Supply AC Adapter (Standard Accessory) % Minimum Display(%) 1