1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HV/HW Series Options (HVW-13)

AAD BALANCES OPTION

HV/HW Series Options (HVW-13)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· HV/HW series dedicated options.
· AX-043005266-JA: Display holder / wall-hanging bracket (for HV/W-WP).
· HVW-13: Roller conveyor: large type (for HV-200K, HW-100K/200K).
· HVW-14: Roller conveyor: medium type (for HV-60K, HW-60K).
· HVW-02G: Extension cable 5 m.
· HVW-03GJ: RS-232C / comparator/relay output / buzzer.
· HVW-04GJ: RS-422/485 / Comparator/Relay Output

Part Number
HVW-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOptions Applicable Models, Series

฿ 21,331.78

AAD BALANCES OPTION 1 Piece(s) 45 Day(s) Roller Conveyor Large-

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Option Special Notes For A & D
Packaging Quantity(Base/Piece) 1

Please check the type/dimensions/specifications of the part HVW-13 in the HV/HW Series Options series.

Products with similar specification

Part Number
AX-043005266-JA
HVW-02G
HVW-04GJ
HVW-14
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOptions Applicable Models, Series

฿ 5,246.69

1 Piece(s) 45 Day(s) Display holder / Wall hanging metal fittings-

฿ 10,749.49

1 Piece(s) 45 Day(s) Extension Cable 5m-

฿ 10,749.49

1 Piece(s) 45 Day(s) RS-422/485 / Comparator, Relay OutputHV/HW-G

฿ 19,215.32

1 Piece(s) 45 Day(s) Roller Conveyor Medium-