1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

GX-K/GF-K Series Options

GX-K/GF-K Series Options
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,633.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· GX-K/GF-K series dedicated options.
· GX-04K: Comparator output (comes with relay/buzzer), RS-232C / current loop.
· GX-06K: Analog voltage output / current loop.
· GX-07K: Waterproof RS-232C cable (5 m).
· GXK-012: Animal weighing tray (external dimensions 208 x 260 x 228 mm).
· GXK-015: Carrying Case

Part Number
GX-06K
GX-07K
GXK-012
GXK-015
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOptions Applicable Models, Series

฿ 25,564.70

AAD BALANCES OPTION 1 Piece(s) 45 Day(s) Analog Voltage Output / Current LoopFor GX-K/GF-K

฿ 8,633.03

AAD BALANCES OPTION 1 Piece(s) 45 Day(s) Waterproof RS-232C cable (5 m)For GX-K/GF-K

฿ 18,368.74

AAD BALANCES OPTION 1 Piece(s) 45 Day(s) Animal Weighing DishFor GX-K/GF-K (for 1,220 g, 2,200 g, 3,200 g weighing for apparatus)

฿ 17,098.87

AAD BALANCES OPTION 1 Piece(s) 45 Day(s) Carrying CaseFor GX-K/GF-K

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Option Special Notes For A & D
Packaging Quantity(Base/Piece) 1