1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Thickness Gauge

NGS DIAL GAUGE

Digital Thickness Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,440.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A measuring device which can measure the thickness of small parts, paper, and so on quickly with one touch.
[Features]
· Measurements can be taken in a short time thanks to the easily-visible digital display and its exceptional operability.
· With Auto Power Off functionality. (Approximately 5 minutes)
· With hold function.
· Gauge head is ceramic, preventing any rusting issues.
[Applications]
· The thickness of small parts, paper, and so on can be measured quickly with one touch.

 
Part Number
DES-3010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,440.00

NGS DIAL GAUGE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Use Thickness Type Display Method Digital Maximum Measuring Length (Adjustment Range)(mm) 6 ~ 20
Scale Interval / Minimum Display(mm) 0.01 Waterproof Function Not Included With / Without measurement data output terminal Not Included
Measuring Range(mm) 0–10 Measurement element φ10 mm Flat Insertion depth(mm) 30
Scale Specification(mm) Digital Power Supply CR2032 (Lithium Battery) for Tests, 1 Piece Accuracy ±20(μm)