1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial Vernier Caliper DVC (Part Number)

NGS CALIPERS

Dial Vernier Caliper DVC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,472.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Vernier calipers with a Vernier scale that can be read from a dial so as to prevent parallax and measurement-reading errors.
[Features]
· Calipers with a built-in dial. Measurements can be read directly from the dial face without referring to the Vernier scale.
· Includes a depth bar. Can be used for 4 measurements: Outer diameters, inner diameters, depths and differences in height.
· Features yellow graduations for better readability.
· Material: stainless steel.
· Silver finish.
[Application]
· Can be used for measuring outer and inner diameters, as well as depths and differences in height.

 
Part Number
DVC-20-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Maximum measuring length
(mm)
Instrument Error
(mm)

฿ 4,305.68

NGS CALIPERS 1 Piece(s) 45 Day(s) 151 ~ 2000–20028590195059241638200±0.03

Loading...

  1. 1

Basic Information

Type Standard Calipers Display Method Dial Waterproof Function Not Included
With / Without measurement data output terminal Not Included Depth Bar W / WO Included Minimum Reading(mm) 0.02
Material Stainless Steel 1 Rotation of The Indicator(mm) 2

Please check the type/dimensions/specifications of the part DVC-20-2 in the Dial Vernier Caliper DVC series.

Products with similar specification

Part Number
DVC-15-2
DVC-30-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaximum Measuring Length (Adjustment Range
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Maximum measuring length
(mm)
Instrument Error
(mm)

฿ 3,472.26

1 Piece(s) 45 Day(s) 101 ~ 1500–15023677164058211638150±0.03

฿ 6,316.53

1 Piece(s) 45 Day(s) 201 ~ 3000–300400103186059251745300±0.04