1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Measure Double-Sided Neo-Lock

KDS CONVEX

Tape Measure Double-Sided Neo-Lock
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 863.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With hook for attaching back surface during measurement.
· JIS Class 1 (metric scale only).
· Double-sided scale.
· 455 mm pitch stud mark.
· With large belt clip.
· Four-point rivet.
· It is equipped with a shock absorber.
· SK tape material.
· Spring is SK material.
· ABS Resin Case Material

Part Number
ZS25-55DHBP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 863.30

KDS CONVEX 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 5.5 Tape Width(mm) 25 Scale Indicator Both Sides
Standard JIS Class 1 Product Type Body Tape material Steel
Tape Coating Acrylic Resin Coating Spring material Steel Scale Specification Meter
Weight(g) 278

Please check the type/dimensions/specifications of the part ZS25-55DHBP in the Tape Measure Double-Sided Neo-Lock series.