(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optional parts for the machining vise series.
Part Number |
---|
LTF75-WST |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J | K | L | M (mm) | N | O | Set Screw Diam. | Compatible Vise |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,398.46 | NBY VISES | 1 Piece(s) | 6 Day(s) | 45 | 16 | 9 | 37 | 9 | 10 | 7 | 40 | M6 | - | - | - | - | - | - | M6 | LTFV75、SV56、SV80、MSV300(S)、MSV400(S、K)、MSV410(S)、 MSV500(S、K)、MSV510(S)、ETO80TH、ETO100TH、ETO125TH |
Loading...
Please check the type/dimensions/specifications of the part LTF75-WST in the Work Stop series.
Part Number |
---|
LT100M-WST |
LT150M-WST |
LT200M-WST |
LTH3P-150WST |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J | K | L | M (mm) | N | O | Set Screw Diam. | Compatible Vise |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,115.14 | 1 Piece(s) | 5 Day(s) | 168 | 19 | 16 | 75 | 23 | 60 | - | 51 | 18 | 22 | 108 | 12 | 40 | M 6 | 9 | M 8 | LT100M、LT100MC、LT100SP | ||
฿ 9,670.01 | 1 Piece(s) | 5 Day(s) | 242 | 22 | 19 | 108 | 24 | 77 | 23 | 57 | 22 | 25 | 153 | 13 | 50 | M 8 | 13 | M12 | LT125M、LT150M、LT150MC、LTHPD150、LT125SP、LTHPD150 | ||
฿ 15,487.25 | 1 Piece(s) | 6 Day(s) | 388 | 32 | 25 | 173 | 60 | 119 | 21 | 80 | 28 | 32 | 245 | 20 | 80 | M10 | 17 | M16 | LT200M、LT250M | ||
฿ 8,648.06 | 1 Piece(s) | 5 Day(s) | 115 | - | 19 | 100 | - | - | - | 57 | 22 | 25 | 153 | 13 | 50 | M 8 | M12 | - | LTCV100(S、H、SH)、LTCV125(S、H、SH)、LTCV160(S、H、SH)、LTCV200(S、H、SH、TH)、LTH3P-125、LTH3P-150S、LT630JV |
How can we improve?
How can we improve?