(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features an electric hydraulic pump and operates quietly via the installation of a muffler cover. The 70 MPa pump achieves tightening force of up to 5 t, which can be adjusted with the pressure switch of the pump. Multiple vises can be operated with one pump. Set dimensions can be achieved through handle operations, and movable parts/workpieces are restrained from rising up using a lift preventing mechanism.
Mouth Width(mm) | 151 | Mouth Depth(mm) | 44 | Maximum Opening(mm) | 143 |
---|---|---|---|---|---|
Standard guide block width(mm) | 18 | Hydraulic stroke(mm) | 13 | Tightening Force(kN) | 40 |
A(mm) | 425 | B(mm) | 151 | C(mm) | 143 |
D(mm) | 80 | E(mm) | 63 | F(mm) | 44 |
G(mm) | 73 | H(mm) | 117 | J | 512.5 |
K | 13 | L | 192 | M(mm) | 230 |
O | 173 | Mass(kg) | 38 |
Please check the type/dimensions/specifications of the part LT-HPD150 in the Loctite Power Vise series.
How can we improve?
How can we improve?