1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Loctite MC Jig Vise

NBY VISES

Loctite MC Jig Vise
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 247,953.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A jig vise for MS.FA with a lifting prevention mechanism that suppresses the uplift of a movable object or workpiece. It incorporates a patent-pending hydraulic mechanism and enables smooth operation. Cost cutting is also possible through use as a horizontal, upright, or MC vise. Can be used for an upright MC or milling machine with the same precision as a 2-face, 4-face, or angle rest, on a horizontal type MC.

 
Part Number
LT630JV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 247,953.06

NBY VISES 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Mouth Width(mm) 160 Mouth Depth(mm) 75 Maximum Opening(mm) 350
Standard guide block width(mm) 18 Tightening Force(kN) 40 Mass(kg) 100
Specifications Standard

Please check the type/dimensions/specifications of the part LT630JV in the Loctite MC Jig Vise series.