1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Vise

LATERAL VISE

Mini Vise
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,166.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A vise for holding during drilling.
·Jaw capacity: 50 mm
·Maximum jaw capacity: 33 mm
·Size: 50 × 105 × 35 mm
·For K-21/K-50
Trusco Code: 810-7606

 
Part Number
K-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,166.52

LATERAL VISE 1 Piece(s) Same day 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part K-24 in the Mini Vise series.