(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pin Vise K-501

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of K-501

  • Single Product/Set Classification
    Single Item
  • Overall Length(mm)
    102
  • Applicable Size(㎜φ)
    (Collet 1) 0 to 1.2 / 2.0 to 2.5 (Collet 2) 1.2 to 2.0 / 2.5 to 3.2
  • Weight(g)
    42
  • Features
    Vise for small diameter drills. Rotary head type with fine workability. Replacing the collet makes it compatible with a wide range of small diameter drills. (Compatible with K-5/495)
Part Number
K-501
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 802.54

HAND TOOLS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Overall Length(mm)
    102
  • Applicable Size(㎜φ)
    (Collet 1) 0 to 1.2 / 2.0 to 2.5 (Collet 2) 1.2 to 2.0 / 2.5 to 3.2
  • Weight(g)
    42
  • Features
    Vise for small diameter drills. Rotary head type with fine workability. Replacing the collet makes it compatible with a wide range of small diameter drills. (Compatible with K-5/495)

Product Description

Vise driver for grasping small diameter drills and rotating them, and grasping pin (rod) shaped objects securely.
[Features]
· Features a rotary head with embedded ball bearings, which offers great workability.
· Vise for small diameter drills with rotating cap.
· It can be smoothly rotated while pushing in the vertical direction.
· With non-slip knurled grip, it is unlikely to slip and easy to rotate. It also has a thick body that makes it easy to apply force.
· It has built-in collets with 4 sizes that can be exchanged to correspond to a widerange of drill diameters.
· The inner collet and main body are throughcut, allowing even long objects to be inserted and fixed to the back depending on the diameter.
[Applications]
· It can also be used for etching by grasping a needle (probe), etc.

Specifications of K-501

  • Single Product/Set Classification
    Single Item
  • Overall Length(mm)
    102
  • Applicable Size(㎜φ)
    (Collet 1) 0 to 1.2 / 2.0 to 2.5 (Collet 2) 1.2 to 2.0 / 2.5 to 3.2
  • Weight(g)
    42
  • Features
    Vise for small diameter drills. Rotary head type with fine workability. Replacing the collet makes it compatible with a wide range of small diameter drills. (Compatible with K-5/495)
Part Number
K-501
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 802.54

HAND TOOLS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1