(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Block that can be used as jig base, and is 2 enclosure type.
It has four-sided parallel friction finish.
Material | FC250 | Heat Treatment | Annealed | Surface Treatment | Paint (black scale section) |
---|
Please check the type/dimensions/specifications of the part BP114HG in the Box Parallel 4-Face Array Fold Finishing (1BOX) series.
Part Number |
---|
BP111HG |
BP112HG |
BP113HG |
BP121HG |
BP122HG |
BP123HG |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | F (mm) | G (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 30,805.27 | 1 Piece(s) | 7 Day(s) | 100 | 100 | 100 | 18 | 0.005 | 0.008 | 5.2 | ||
฿ 37,890.15 | 1 Piece(s) | 7 Day(s) | 100 | 100 | 150 | 18 | 0.005 | 0.008 | 7.8 | ||
฿ 76,816.86 | 1 Piece(s) | 7 Day(s) | 100 | 100 | 300 | 18 | 0.005 | 0.008 | 15.5 | ||
฿ 47,385.50 | 1 Piece(s) | 7 Day(s) | 100 | 150 | 150 | 19.5 | 0.005 | 0.008 | 8.2 | ||
฿ 86,389.70 | 1 Piece(s) | 7 Day(s) | 100 | 150 | 300 | 19.5 | 0.005 | 0.008 | 16.4 | ||
฿ 173,122.82 | 1 Piece(s) | 7 Day(s) | 100 | 150 | 610 | 19.5 | 0.008 | 0.01 | 33.3 |
How can we improve?
How can we improve?