(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MJ angle plate S type with mounting hole. Allows the attachment of fixing brackets and cylinders.
Part Number |
---|
MJ1H |
MJ2H |
MJ3H |
MJ4H |
MJ5H |
MJ6H |
MJ7H |
MJ8H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | F (mm) | G (mm) | I (mm) | K (mm) | L (mm) | M (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,605.19 | NBY BASE | 1 Piece(s) | 21 Day(s) | 100 | 100 | 100 | 15 | 45 | 40 | 70 | 45 | 40 | 11 | 2.3 | ||
฿ 5,088.37 | NBY BASE | 1 Piece(s) | 21 Day(s) | 100 | 150 | 100 | 15 | 45 | 40 | 70 | 75 | 60 | 11 | 3.1 | ||
฿ 7,542.69 | NBY BASE | 1 Piece(s) | 21 Day(s) | 100 | 200 | 120 | 15 | 50 | 50 | 70 | 110 | 70 | 11 | 4.2 | ||
฿ 7,859.07 | NBY BASE | 1 Piece(s) | 21 Day(s) | 100 | 250 | 120 | 18 | 50 | 50 | 70 | 160 | 70 | 11 | 5 | ||
฿ 4,549.73 | NBY BASE | 1 Piece(s) | 5 Day(s) | 150 | 100 | 100 | 15 | 45 | 40 | 120 | 45 | 40 | 14 | 3.3 | ||
฿ 5,436.17 | NBY BASE | 1 Piece(s) | 22 Day(s) | 150 | 150 | 100 | 15 | 45 | 40 | 120 | 75 | 60 | 14 | 4.3 | ||
฿ 7,487.56 | NBY BASE | 1 Piece(s) | 31 Day(s) | 150 | 200 | 120 | 15 | 50 | 50 | 120 | 110 | 70 | 14 | 5.9 | ||
฿ 9,568.51 | NBY BASE | 1 Piece(s) | 21 Day(s) | 150 | 250 | 120 | 18 | 50 | 50 | 120 | 160 | 70 | 14 | 6.9 |
Loading...
E(mm) | 14 | H(mm) | 15 | J(mm) | 15 |
---|---|---|---|---|---|
N(mm) | 0.05 | Material | FC250 | Heat Treatment | Annealed |
Surface Treatment | Paint (black scale section) |
How can we improve?
How can we improve?