(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Receiving part for Toggle Hook Clamp 6847. Sold separately
Part Number |
---|
6847GNI-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | Mass (kg) | Material | Heat Treatment | Compatible Model | Overall length x Overall height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,189.44 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 6 | 19 | 8 | 4.5 | 22.5 | 6 | 31 | 28 | 39 | 6.8 | 0.04 | SUS304 | - | 6847NI-1 | 31×29 |
Loading...
Please check the type/dimensions/specifications of the part 6847GNI-1 in the Hook Catch for Toggle Hook Clamp 6847G series.
Part Number |
---|
6847G-3 |
6847G-5 |
6847GNI-3 |
6847GNI-5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | Mass (kg) | Material | Heat Treatment | Compatible Model | Overall length x Overall height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 878.68 | 1 Piece(s) | 3 Day(s) | 6 | 19 | 10 | 5.5 | 23 | 13 | 40 | 32~35 | 44 | 10.8 | 0.07 | SS400 | Zinc Plating | 6847-3 | 40×29 | ||
฿ 1,660.60 | 1 Piece(s) | 5 Day(s) | 12 | 29 | 15 | 11 | 49 | 13 | 55 | 60 | 83 | 13.7 | 0.32 | SS400 | Zinc Plating | 6847-5 | 55×61 | ||
฿ 3,803.02 | 1 Piece(s) | 5 Day(s) | 6 | 19 | 10 | 5.5 | 23 | 13 | 40 | 32~35 | 44 | 10.8 | 0.07 | SUS304 | - | 6847NI-3 | 40×29 | ||
฿ 4,431.35 | 1 Piece(s) | 5 Day(s) | 12 | 29 | 15 | 11 | 49 | 13 | 55 | 60 | 83 | 13.7 | 0.32 | SUS304 | - | 6847NI-5 | 55×61 |
How can we improve?
How can we improve?