1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Toggle Hook Clamp 6847 (Part Number)

NBY JIGS PARTS

Toggle Hook Clamp 6847
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,283.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for tightening drum and can lids. The hook length can be adjusted.

 
Part Number
6847NI-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)
Material Surface Treatment Pull-in force
(kN)
Overall length X Overall height
(mm)

฿ 6,048.09

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 36~4119636.5~41.54.522.563128419450.1SUS304-1148x33

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6847NI-1 in the Toggle Hook Clamp 6847 series.

Products with similar specification

Part Number
6847-3
6847-5
6847NI-3
6847NI-5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)
Material Surface Treatment Pull-in force
(kN)
Overall length X Overall height
(mm)

฿ 3,283.74

1 Piece(s) 5 Day(s) 67~79197.174.5~86.55.523134032~354611980.27SS400Zinc Plating3242x36

฿ 5,456.82

1 Piece(s) 5 Day(s) 58~70291258.5~70.5114913556086161440.85SS400Zinc Plating5320x70

฿ 7,725.28

1 Piece(s) 5 Day(s) 67~7919874.5~86.55.523134032~354611980.27SUS304-1.5242x36

฿ 11,588.50

1 Piece(s) 5 Day(s) 58~70291258.5~70.5114913556088161440.85SUS304-2.5320x70