1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Swing Clamp Joint S Type

Swing Clamp Joint S Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 566.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a block for adjusting the height of the S-type swing clamp set. If the height of the S-type swing clamp set is not sufficient, select the S-type swing clamp joint. M 8 mm, M 16 mm / 2 types available

 
Part Number
SJ-08025A
SJ-08035A
SJ-08045A
SJ-08055A
SJ-12060A
SJ-12060B
SJ-12100A
SJ-12100B
SJ-12150A
SJ-12150B
SJ-12200A
SJ-12200B
SJ-16060B
SJ-16100B
SJ-16150B
SJ-16200B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(kg)

฿ 566.92

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 2521M8 x 1.251518170.06

฿ 606.64

NBY JIGS PARTS 1 Piece(s) 3 Day(s) 3521M8 x 1.251518170.09

฿ 680.49

NBY JIGS PARTS 1 Piece(s) 3 Day(s) 4521M8 x 1.251518170.11

฿ 724.44

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 5521M8 x 1.251518170.14

฿ 885.34

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 6032M12×1.752525270.39

฿ 846.03

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 6032M16×22530270.39

฿ 1,008.17

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 10032M12×1.752525270.61

฿ 1,001.67

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 10032M16×22530270.61

฿ 1,368.00

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 15032M12×1.752525270.95

฿ 1,239.40

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 15032M16×22530270.95

฿ 1,452.52

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 20032M12×1.752525271.26

฿ 1,499.69

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 20032M16×22530271.26

฿ 1,059.38

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 6040M16×22530360.6

฿ 1,297.94

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 10040M16×22530361

฿ 1,843.47

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 15040M16×22530361.5

฿ 2,270.47

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 20040M16×22530362

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish