1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Swing Clamp A Type

Swing Clamp A Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,610.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It can be horizontally swung to attach and remove workpieces.
· Can be used for T-grooves and for tapped holes.
· The dedicated height adjust support enables the clamp height to be adjusted to the workpiece.
· Tool-less (with handle).
· Free clamping direction (without guide groove).
· The built-in spring causes it to automatically rise when unclamping.
· Attachments can be mounted

 
Part Number
EWN-40105A
EWN-40135A
EWN-40600A
EWN-44300A
EWN-60135A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
F
(mm)
G
(mm)
I
(mm)
P
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
Q
(mm)

฿ 18,435.89

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 75552370 - 1053610.555402021M12×1.75

฿ 21,700.77

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 755523100 - 1353610.555402021M12×1.75

฿ 20,247.59

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 75552350 - 603610.555402021M12×1.75

฿ 13,610.14

NBY JIGS PARTS 1 Piece(s) 3 Day(s) 62442925 - 3036-4044189-

฿ 26,620.46

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 896723101.5 - 136.5551467501722M12×1.75

Loading...

  1. 1

Basic Information

H(mm) 16 L(mm) 80.3 Material SCM420
Heat Treatment Hardening HRC60 Surface Treatment Black oxide finish Tightening Force(kN) 2