(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is the clamp unit part of the Clamp Unit 7110 series. M 12 mm, M 16 mm / Select from 2 types. Since it is a unit, nuts, bolts, support screws (height adjustment), etc., are included, so there is no need to assemble.
Part Number |
---|
7110M-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,886.76 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 30 | 30 | 78 | 40 | 142 | 30 | M16 | 57-97 | 145 | 14 | 50 | 15-56 | 28-69 | 13 | M16 | 1.5 |
Loading...
Material | S45C | Heat Treatment | Hardening | Surface Treatment | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part 7110M-16 in the Applicable Clamp Units 7110M series.
Part Number |
---|
7110M-12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,517.77 | 1 Piece(s) | 5 Day(s) | 25 | 25 | 65 | 30 | 110 | 20 | M12 | 48-78 | 107 | 12.5 | 40 | 13-43 | 18-48 | 10 | M10 | 0.7 |
How can we improve?
How can we improve?