1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Applicable Clamp Units 7110M

Applicable Clamp Units 7110M
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,517.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is the clamp unit part of the Clamp Unit 7110 series. M 12 mm, M 16 mm / Select from 2 types. Since it is a unit, nuts, bolts, support screws (height adjustment), etc., are included, so there is no need to assemble.

 
Part Number
7110M-12
7110M-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
Mass
(kg)

฿ 16,517.77

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 2525653011020M1248-7810712.54013-4318-4810M100.7

฿ 20,886.76

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 3030784014230M1657-97145145015-5628-6913M161.5

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish