(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Wedge clamp, stopper tapped hole, flat type.
Part Number |
---|
KCL12MS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | P (mm) | Q (mm) | R (mm) | Screw Diameter | Mass (kg) | Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,760.05 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 20 | 20 | 8 | 40 | 28 | 62 | 113 | 30 | 8 | 15 | 54 | 25 | 14 | 38 | 13 | M12 | 10 | 8 | M10,12 | 0.3 | 30 |
Loading...
Material | S45C | Heat Treatment | Hardening HRC32 | Surface Treatment | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part KCL12MS in the Wedge Clamp Stopper Part (For tapped holes) series.
Part Number |
---|
KCH16MS |
KCH4MS |
KCH6MS |
KCH8MS |
KCHU12MS |
KCL16MS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | P (mm) | Q (mm) | R (mm) | Screw Diameter | Mass (kg) | Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,977.40 | 1 Piece(s) | 5 Day(s) | 25 | 25 | 10 | 50 | 35 | 78 | 140 | 38 | 10 | 25 | 68 | 30 | 17 | 44 | 16 | M16 | 14 | 10 | M12,16 | 0.8 | 38 | ||
฿ 3,010.71 | 1 Piece(s) | 5 Day(s) | 8 | 8 | - | 16 | - | 25 | - | 16 | 3 | - | 22 | 9 | 6.5 | - | - | M4 | 3 | - | M4 | 0.03 | 16 | ||
฿ 3,136.38 | 1 Piece(s) | 5 Day(s) | 10 | 12 | - | 22 | - | 35 | - | 19 | 5 | - | 30 | 13 | 8 | - | - | M6 | 5 | - | M6 | 0.08 | 19 | ||
฿ 3,507.17 | 1 Piece(s) | 5 Day(s) | 14 | 14 | - | 28 | - | 47 | - | 22 | 5.5 | - | 41.5 | 20 | 10 | - | - | M8 | 6 | - | M6,8 | 0.19 | 22 | ||
฿ 9,678.59 | 1 Piece(s) | 5 Day(s) | 20 | 20 | 8 | 40 | 28 | 62 | 113 | 30 | 8 | 15 | 54 | 25 | 14 | 38 | 13 | M12 | 10 | 8 | M10,12 | 0.7 | 30 | ||
฿ 4,749.88 | 1 Piece(s) | 5 Day(s) | 25 | 25 | 10 | 50 | 35 | 78 | 140 | 38 | 10 | 25 | 68 | 30 | 17 | 44 | 16 | M16 | 14 | 10 | M12,16 | 0.6 | 38 |
How can we improve?
How can we improve?