1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Wedge Clamp Stopper Part (For tapped holes) (Part Number)

NBY JIGS PARTS

Wedge Clamp Stopper Part (For tapped holes)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,010.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wedge clamp, stopper tapped hole, flat type.

 
Part Number
KCH16MS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Q
(mm)
R
(mm)
Screw Diameter Mass
(kg)
Width
(mm)

฿ 4,977.40

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 2525105035781403810256830174416M161410M12,160.838

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening HRC32 Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part KCH16MS in the Wedge Clamp Stopper Part (For tapped holes) series.

Products with similar specification

Part Number
KCH12MS
KCH4MS
KCH6MS
KCH8MS
KCHU12MS
KCHU16MS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Q
(mm)
R
(mm)
Screw Diameter Mass
(kg)
Width
(mm)

฿ 4,129.30

1 Piece(s) 5 Day(s) 20208402862113308155425143813M12108M10,120.430

฿ 3,010.71

1 Piece(s) 5 Day(s) 88-16-25-163-2296.5--M43-M40.0316

฿ 3,136.38

1 Piece(s) 5 Day(s) 1012-22-35-195-30138--M65-M60.0819

฿ 3,507.17

1 Piece(s) 5 Day(s) 1414-28-47-225.5-41.52010--M86-M6,80.1922

฿ 9,678.59

1 Piece(s) 5 Day(s) 20208402862113308155425143813M12108M10,120.730

฿ 10,778.02

1 Piece(s) 5 Day(s) 2525105035781403810256830174416M161410M12,161.238