1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick Down Clamp

Quick Down Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,791.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be selected from T-slot nut (T-groove type) / T-slot nut (tapped hole type).

 
Part Number
QDCNS08
QDCNS08V
QDCNS12V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJ
(mm)
K
(mm)
L
(mm)
Screw Diameter

฿ 5,791.55

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M8--M8

฿ 5,791.55

NBY JIGS PARTS 1 Piece(s) 3 Day(s) M8158 - 22M8

฿ 6,734.89

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M12158 - 22M12

Loading...

  1. 1

Basic Information

A(mm) 50 B(mm) 32 C(mm) 25
D(mm) 8 E(mm) 17 F(mm) 3
G(mm) 33.5 H(mm) 20 I(mm) 21
Mass(kg) 0.22 Material SCM420 Heat Treatment Hardening HRC60
Surface Treatment Black oxide finish Tightening Force(kN) 3