1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Clamp Support Screw Jack (Part Number)

NBY JIGS PARTS

Clamp Support Screw Jack
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,278.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Clamp support screw jack is convenient for supporting a variety of clamps. When one unit is insufficient in operation or height, two or three units can be stacked together. (Only for same sizes) The attachment is convenient for supporting irregular objects.

 
Part Number
CS-70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(kg)
Load Resistance
(kN)

฿ 1,361.59

NBY JIGS PARTS 1 Piece(s) 3 Day(s) -50 - 734030329TM20P340.3514

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part CS-70 in the Clamp Support Screw Jack series.

Products with similar specification

Part Number
CS-100
CS-150
CS-250
CS-50
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(kg)
Load Resistance
(kN)

฿ 1,737.13

1 Piece(s) 3 Day(s) -70 - 10045354612TM25P450.6320

฿ 2,045.57

1 Piece(s) Same day 1094 - 15050357012TM25P451.120

฿ 3,137.06

1 Piece(s) 3 Day(s) -150 - 250604512015TM32P452.4535

฿ 1,278.85

1 Piece(s) 3 Day(s) -40 - 504030248M2040.2712