1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aligning Grip Pad (Brass)

Aligning Grip Pad (Brass)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,503.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Body: SCM440 / Body: Quenched HRC35-40 aligning grip pad (brass).

 
Part Number
AGP1722S
AGP1924S
AGP2428S
AGP3030S
AGP3636S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
G
(mm)
Mass
(g)
Screw Diameter

฿ 4,503.86

NBY JIGS PARTS 1 Piece(s) 9 Day(s) M62217107.52.327M6

฿ 4,937.77

NBY JIGS PARTS 1 Piece(s) 9 Day(s) M82419128.5337M8

฿ 5,255.94

NBY JIGS PARTS 1 Piece(s) 9 Day(s) M102824169361M10

฿ 5,852.96

NBY JIGS PARTS 1 Piece(s) 9 Day(s) M123030208.53109M12

฿ 6,929.09

NBY JIGS PARTS 1 Piece(s) 9 Day(s) M12363625123205M12

Loading...

  1. 1

Basic Information

F(mm) 4 Material Main Body: SCM440 Heat Treatment Main unit: hardening HRC35-40
Surface Treatment Main Body: Black Oxide Finish, Pad: AGP-F, AGP-G, Black Oxide Finish