1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

U clamp with threaded hole

U clamp with threaded hole
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,317.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide range of clamping positions is possible due to the U-shaped clamp bar. There are tapped holes for bolts with swivel pads.

 
Part Number
UCM0101
UCM0102
UCM0201
UCM0202
UCM0301
UCM0302
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)

฿ 1,317.70

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 100381913641616M14

฿ 1,608.53

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 150381913891616M14

฿ 1,867.41

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 100502518581918M16

฿ 2,234.00

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 150502518891918M16

฿ 2,697.11

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 152.4482920.688.922.219.1M18

฿ 3,427.30

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 2005030201272020M18

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish