(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· High-speed rotation type with slim tip, suitable for small-diameter bladed tool use.
· It supports center through (optional).
· Clearance-through available (optional).
Part Number |
---|
BT40-HPC04H-090A |
BT40-HPC06H-090A |
BT40-HPC08H-090A |
BT40-HPC10H-090A |
BT40-HPC12H-090A |
BT40-HPC12H-120A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Retention possible blade diameter (mm) | Holder Length L (mm) | Nominal, cutting tool shank diameter (series name) | H (mm) | Holder Tip Diameter C2 (φ) | Adjustment screw | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,617.00 | SWA TOOLING | 1 Piece(s) | 40 Day(s) | 4 | 90 | HPC04H | 15 | 25 | - | 1.5 | ||
฿ 12,617.00 | SWA TOOLING | 1 Piece(s) | 20 Day(s) | 6 | 90 | HPC06H | 37.5 | 25 | M5×20L-CT | 1.5 | ||
฿ 12,617.00 | SWA TOOLING | 1 Piece(s) | 40 Day(s) | 8 | 90 | HPC08H | 50 | 25 | M6×20L-CT | 1.5 | ||
฿ 13,867.00 ฿ 11,093.60 | SWA TOOLING | 1 Piece(s) | 16 Day(s) | 10 | 90 | HPC10H | 55 | 25 | M8×25L-CT | 1.5 | ||
฿ 13,867.00 ฿ 11,093.60 | SWA TOOLING | 1 Piece(s) | 16 Day(s) | 12 | 90 | HPC12H | 55 | 32 | M10×25L-CT | 1.5 | ||
฿ 18,808.00 ฿ 15,046.40 | SWA TOOLING | 1 Piece(s) | 45 Day(s) | 12 | 120 | HPC12H | 55 | 32 | M10×25L-CT | 1.7 |
Loading...
Product Classification | Body | Applicable Machine Tool (Body) | Machining Center | Spindle Type | # BT40 |
---|---|---|---|---|---|
Tool Type | End Mill / Drill / Reamer / Tap | Maximum Allowable Rotation Speed(min-1) | 20000 | H1(mm) | 25 |
H2(mm) | 14 | φC | 46 | φC1 | 36.5 |
Mouth accuracy(µm) | 3 |
How can we improve?
How can we improve?