1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Blow Z-261

BLOW Z-261

Blow Z-261
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 676.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An pole-type air duster with a freely extending nozzle.
[Features]
· Pump capacity: 69 ml.
· Total length: 230 mm.
· Weight: 42 g.
· Material: horse hair (brush).
[Applications]
· Ideal for blowing in deep areas with an extension nozzle.

 
Part Number
Z-261
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 676.69

BLOW Z-261 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Pump Capacity(mL) 69 Overall Length(mm) 230 Weight(g) 42
Material Hose Hair (Brush)

Please check the type/dimensions/specifications of the part Z-261 in the Blow Z-261 series.