- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of B-180
-
- Tool set and tool box only
- Tool Box
-
- Toolbox Type
- Aluminum Case/Trunk
-
- Case Size (Frontage x Depth x Height)(mm)
- 460×145×340
-
- Case color
- Silver
-
- Mass(g)
- 2400
-
- Material
- Aluminum
-
- Supplementary explanation
- Use B-920 for tool insert.
-
- Features
- Cleanroom Compatible Lightweight Aluminum Case
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 14,849.07
฿ 12,327.70
|
TOOL CASE B-180
|
1 Piece(s)
|
|
20 Day(s)
|
Basic Specifications
-
- Tool set and tool box only
- Tool Box
-
- Toolbox Type
- Aluminum Case/Trunk
-
- Case Size (Frontage x Depth x Height)(mm)
- 460×145×340
-
- Case color
- Silver
-
- Mass(g)
- 2400
-
- Material
- Aluminum
-
- Supplementary explanation
- Use B-920 for tool insert.
-
- Features
- Cleanroom Compatible Lightweight Aluminum Case
Product Description
Tool box suitable for cleanroom environments, indispensable for precision and electronic equipment.
[Features]
· B-920 for cleanroom can be used for tool insertion (sold separately).
· Integrally molded aluminum plate with low dust generation and easy cleaning.
· Class 10000 compatible.
· B-920 (for cleanroom) can be used for tool insertion.
[Applications]
· Ideal for storing parts and tools to be brought into clean environments.
Specifications of B-180
-
- Tool set and tool box only
- Tool Box
-
- Toolbox Type
- Aluminum Case/Trunk
-
- Case Size (Frontage x Depth x Height)(mm)
- 460×145×340
-
- Case color
- Silver
-
- Mass(g)
- 2400
-
- Material
- Aluminum
-
- Supplementary explanation
- Use B-920 for tool insert.
-
- Features
- Cleanroom Compatible Lightweight Aluminum Case
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 14,849.07
฿ 12,327.70
|
TOOL CASE B-180
|
1 Piece(s)
|
|
20 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?