(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conductive Cushion Mat F-735

Conductive Cushion Mat F-735

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of F-735

  • Thickness(mm)
    12.7
  • Width(mm)
    600
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    0.9
  • Color
    Black
  • Mass(g)
    18000
  • ESD Control Value(Ω)
    Grounding resistance Rg≤1 X 107
  • Set Contents (Pcs.)
    5
  • Supplementary explanation
    Conductive Cushion Mat to Reduce Leg Fatigue
  • Contents
    1 Box (5 Sheets)
Part Number
F-735
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 32,259.54

CONDUCTIVE CUSHION MAT 1 Piece(s) 10 Day(s) 1 Box (5 Sheets)

Basic Specifications

  • Thickness(mm)
    12.7
  • Width(mm)
    600
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    0.9
  • Color
    Black
  • Mass(g)
    18000
  • ESD Control Value(Ω)
    Grounding resistance Rg≤1 X 107
  • Set Contents (Pcs.)
    5
  • Supplementary explanation
    Conductive Cushion Mat to Reduce Leg Fatigue
  • Contents
    1 Box (5 Sheets)

Product Description

Antistatic countermeasure mat useful for reducing fatigue at cell production sites.
[Features]
· For improving productivity and working environments.
· Enables hard standing up work for extended periods of time without excessive endurance.
· Joint construction that can be combined into shapes that suit the location where it is used.
[Applications]
· Places that require work to be done while standing for long periods of time, such as cell production plants.

Specifications of F-735

  • Thickness(mm)
    12.7
  • Width(mm)
    600
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    0.9
  • Color
    Black
  • Mass(g)
    18000
  • ESD Control Value(Ω)
    Grounding resistance Rg≤1 X 107
  • Set Contents (Pcs.)
    5
  • Supplementary explanation
    Conductive Cushion Mat to Reduce Leg Fatigue
  • Contents
    1 Box (5 Sheets)
Part Number
F-735
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 32,259.54

CONDUCTIVE CUSHION MAT 1 Piece(s) 10 Day(s) 1 Box (5 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1