(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESD Circuit Board Holder F-36

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of F-36

  • Product Type
    Conductive Container
  • Specifications
    Substrate Holder
  • Size
    External Dimensions:465X140X23 mm
  • Set Contents (Pcs.)
    10 pcs.
  • Mass(g)
    340
  • Supplementary explanation
    Holder for stocking circuit boards. Can hold 10 circuit boards.
  • Amount Of Content
    1 Box (10 pcs)
Part Number
F-36 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 17,841.54

฿ 15,463.26

ESD SUBSTRATE HOLDER F-36 1 Pack(s)

10 Pieces Per Package

20 Day(s) 1 Box (10 pcs)

Basic Specifications

  • Product Type
    Conductive Container
  • Specifications
    Substrate Holder
  • Size
    External Dimensions:465X140X23 mm
  • Set Contents (Pcs.)
    10 pcs.
  • Mass(g)
    340
  • Supplementary explanation
    Holder for stocking circuit boards. Can hold 10 circuit boards.
  • Amount Of Content
    1 Box (10 pcs)

Product Description

Flat PCB holder that firmly holds even small boards.
[Features]
· A reasonable set of 10 pcs.
· A flat type which does not take up much space. Can be stacked for storage.
· Carrying handles on the left and right are suitable for carrying.
[Applications]
· Uniformly spaced slits are present in ribs arranged into 4 rows to allow variously sized boards to stand without any gaps.
· Even high-density circuit boards that include connectors and parts lined up to the edge of the circuit board can be held upright while avoiding parts.

Specifications of F-36

  • Product Type
    Conductive Container
  • Specifications
    Substrate Holder
  • Size
    External Dimensions:465X140X23 mm
  • Set Contents (Pcs.)
    10 pcs.
  • Mass(g)
    340
  • Supplementary explanation
    Holder for stocking circuit boards. Can hold 10 circuit boards.
  • Amount Of Content
    1 Box (10 pcs)
Part Number
F-36 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 17,841.54

฿ 15,463.26

ESD SUBSTRATE HOLDER F-36 1 Pack(s)

10 Pieces Per Package

20 Day(s) 1 Box (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1