(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESD Parts Case B-18

ESD Parts Case B-18

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of B-18

  • Product Type
    Box, Case
  • Product uses
    Parts Case
  • Accessory
    F-10-A x 1 sheet
  • Size
    254X41X185
  • Weight(g)
    460
  • Inner capacity
    1 pc.
Part Number
B-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 1,352.15

TOOL BAGS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Box, Case
  • Product uses
    Parts Case
  • Accessory
    F-10-A x 1 sheet
  • Size
    254X41X185
  • Weight(g)
    460
  • Inner capacity
    1 pc.

Product Description

ESD compatible parts case.
[Features]
· Convenient in safely storing and transporting electronic parts susceptible to static electricity.
· Conductive hard urethane is contained inside the case.
· It is designed to suppress charge of the package itself while maintaining each pin at the same potential.
· Reduces the risk of charging electronic components.
· Electrification of the device itself can lead to significant static electricity destruction.
[Applications]
· Ideal for shipment of IC package samples, storage and shipment of customized ICs, storage and shipment of ECU chips, etc.

Specifications of B-18

  • Product Type
    Box, Case
  • Product uses
    Parts Case
  • Accessory
    F-10-A x 1 sheet
  • Size
    254X41X185
  • Weight(g)
    460
  • Inner capacity
    1 pc.
Part Number
B-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 1,352.15

TOOL BAGS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Ideal for transportation and storage of Electronic Components sensitive to static electricity such as IC and MOS-IC.

Specification

●W x D x H(mm):254 x 185 x 41
●Effective Inner Dimension (mm)W x D x H:245 x 176 x 24.5
●Point-to-point resistance: Rp ? 1 x 1010Ω

Materials

●Polystyrene

Accessories

●IC Form(F-10-A) x 1