(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Comfortable and Lightweight 3-Layer Sole Safety Shoes SS44 Black

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SS44-29.0

  • Product Model
    Safety boots
  • Shape
    Half boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    29
  • Standard
    JIS standard product
  • Toecap
    Included
  • JAN Code
    4957520152312
  • Color Details
    Black
  • Trusco Code
    252-8975
  • Standard detail
    JIS T8101 Leather S Class E Approved
  • Standard weight(g)
    1155
  • Toecap
    Wide ACM Resin
  • Width of foot
    EEE
  • Soles
    2 Layer SX Rubber + SX Urethane (SX3 Bottom Layer)
  • Instep cover
    Cowhide (Soft Emboss)
  • Compressive load resistance(kN)
    10±0.1kN
  • Specifications
    Patent No. 2140663 Acquired
  • Quantity
    1 Pair
Part Number
SS44-29.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 6,115.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Half boots
  • Antistatic shoes
    x
  • Instep cover type
    Without laces
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    29
  • Standard
    JIS standard product
  • Toecap
    Included
  • Color Details
    Black
  • JAN Code
    4957520152312
  • Trusco Code
    252-8975
  • Standard detail
    JIS T8101 Leather S Class E Approved
  • Standard weight(g)
    1155
  • Toecap
    Wide ACM Resin
  • Width of foot
    EEE
  • Soles
    2 Layer SX Rubber + SX Urethane (SX3 Bottom Layer)
  • Instep cover
    Cowhide (Soft Emboss)
  • Compressive load resistance(kN)
    10±0.1kN
  • Specifications
    Patent No. 2140663 Acquired
  • Quantity
    1 Pair

Product Description

Basic-type safety shoes with SX 3-layer soles that cover basic performance requirements.
[Features]
·The "independent suspension" SX3-layer sole that maximizes the contact area provides excellent grip even on any uneven and smooth floors
·High functionality has been achieved in many aspects such as weight reduction and durability
·They are also used for the Self-Defense Forces, police headquarters, and fire department headquarters
[Applications]
·Manufacturing, construction, mining, land freight forwarding

Specifications of SS44-29.0

  • Product Model
    Safety boots
  • Shape
    Half boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    29
  • Standard
    JIS standard product
  • Toecap
    Included
  • JAN Code
    4957520152312
  • Color Details
    Black
  • Trusco Code
    252-8975
  • Standard detail
    JIS T8101 Leather S Class E Approved
  • Standard weight(g)
    1155
  • Toecap
    Wide ACM Resin
  • Width of foot
    EEE
  • Soles
    2 Layer SX Rubber + SX Urethane (SX3 Bottom Layer)
  • Instep cover
    Cowhide (Soft Emboss)
  • Compressive load resistance(kN)
    10±0.1kN
  • Specifications
    Patent No. 2140663 Acquired
  • Quantity
    1 Pair
Part Number
SS44-29.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 6,115.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1