(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Safety Shoes, Simon Star Series SS22 Resin Instep Pro D-6

Safety Shoes, Simon Star Series SS22 Resin Instep Pro D-6

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,535.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
SS22D-6-25.5
SS22D-6-26.5
SS22D-6-27.5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Quantity

฿ 6,535.00

SAFETY SHOES 1 Piece(s) 20 Day(s) 25.5 1 Pair

฿ 6,535.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 26.5 1 Pair

฿ 6,535.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 27.5 1 Pair

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Antistatic shoes
    x
  • Instep cover type
    Instep protector
  • Oil Resistant
    Included
  • Color
    Black series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 Leather S Type EM Pass
  • Standard weight(g)
    1020 (Both Shoes) *26 cm
  • Toecap
    Wide ACM Resin Tip Core
  • Instep cover
    Leather (embossed soft)
  • Quantity
    1 Pair

Product Description

Basic model that fully covers the basic aspects of performance with SX 3-layer sole and upper protectors.

[Features]
· With special functionality.
· These safety shoes provide diverse functionality including functions and specifications to suit a range of work sites with specialist requirements.
· With their upper protectors, heat-resistance, water and oil proofing and insulating rubber soles, these are safety shoes for the professional who works in harsh conditions.

Part Number
SS22D-6-25.5
SS22D-6-26.5
SS22D-6-27.5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Quantity

฿ 6,535.00

SAFETY SHOES 1 Piece(s) 20 Day(s) 25.5 1 Pair

฿ 6,535.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 26.5 1 Pair

฿ 6,535.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 27.5 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1