(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
FD44-23.5 |
FD44-24.5 |
FD44-25.5 |
FD44-26.5 |
FD44-27.5 |
FD44-29.0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Oil Resistant | Size (cm) |
JAN Code | Color Details | Trusco Code | Standard weight (g) |
Toecap | Width of foot | Soles | Instep cover | Compressive load resistance (kN) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,498.00 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | Included | 23.5 | - | - | - | 1230 (Both Shoes) *26 cm | Steel Toe Box | - | Synthetic Rubber (NBR) 1 Layer | Leather (smooth finish) | - | 1 Pair | ||
฿ 4,715.00 |
SAFETY SHOES | 1 Piece(s) | 10 Day(s) | Included | 24.5 | - | - | - | 1230 (Both Shoes) *26 cm | Steel Toe Box | - | Synthetic Rubber (NBR) 1 Layer | Leather (smooth finish) | - | 1 Pair | ||
฿ 4,715.00 |
SAFETY SHOES | 1 Piece(s) | 10 Day(s) | Included | 25.5 | - | - | - | 1230 (Both Shoes) *26 cm | Steel Toe Box | - | Synthetic Rubber (NBR) 1 Layer | Leather (smooth finish) | - | 1 Pair | ||
฿ 4,715.00 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | Included | 26.5 | - | - | - | 1230 (Both Shoes) *26 cm | Steel Toe Box | - | Synthetic Rubber (NBR) 1 Layer | Leather (smooth finish) | - | 1 Pair | ||
฿ 4,715.00 |
SAFETY SHOES | 1 Piece(s) | 10 Day(s) | Included | 27.5 | - | - | - | 1230 (Both Shoes) *26 cm | Steel Toe Box | - | Synthetic Rubber (NBR) 1 Layer | Leather (smooth finish) | - | 1 Pair | ||
฿ 6,050.00 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | None | 29 | 4957520209313 | Black | 435-1011 | 1410 | Made of Steel | EEE | Synthetic Rubber 1 Layer | Cowhide | 10±0.1kN | 1 Pair |
Safety shoes with synthetic rubber soles to keep you safe when working in harsh environments. This model prioritizes safety and stability.
[Features]
·Standard synthetic rubber sole (NBR) safety shoes with smooth-finished uppers that value the gentle texture and soft feel of leather.
Part Number |
---|
FD44-23.5 |
FD44-24.5 |
FD44-25.5 |
FD44-26.5 |
FD44-27.5 |
FD44-29.0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Oil Resistant | Size (cm) |
JAN Code | Color Details | Trusco Code | Standard weight (g) |
Toecap | Width of foot | Soles | Instep cover | Compressive load resistance (kN) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,498.00 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | Included | 23.5 | - | - | - | 1230 (Both Shoes) *26 cm | Steel Toe Box | - | Synthetic Rubber (NBR) 1 Layer | Leather (smooth finish) | - | 1 Pair | ||
฿ 4,715.00 |
SAFETY SHOES | 1 Piece(s) | 10 Day(s) | Included | 24.5 | - | - | - | 1230 (Both Shoes) *26 cm | Steel Toe Box | - | Synthetic Rubber (NBR) 1 Layer | Leather (smooth finish) | - | 1 Pair | ||
฿ 4,715.00 |
SAFETY SHOES | 1 Piece(s) | 10 Day(s) | Included | 25.5 | - | - | - | 1230 (Both Shoes) *26 cm | Steel Toe Box | - | Synthetic Rubber (NBR) 1 Layer | Leather (smooth finish) | - | 1 Pair | ||
฿ 4,715.00 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | Included | 26.5 | - | - | - | 1230 (Both Shoes) *26 cm | Steel Toe Box | - | Synthetic Rubber (NBR) 1 Layer | Leather (smooth finish) | - | 1 Pair | ||
฿ 4,715.00 |
SAFETY SHOES | 1 Piece(s) | 10 Day(s) | Included | 27.5 | - | - | - | 1230 (Both Shoes) *26 cm | Steel Toe Box | - | Synthetic Rubber (NBR) 1 Layer | Leather (smooth finish) | - | 1 Pair | ||
฿ 6,050.00 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | None | 29 | 4957520209313 | Black | 435-1011 | 1410 | Made of Steel | EEE | Synthetic Rubber 1 Layer | Cowhide | 10±0.1kN | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?