(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Packman 3LG with Screw Lock, Yellow

Packman 3LG with Screw Lock, Yellow

You can add up to 6 items to the comparison list.

Loading...

Specifications of 145385

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    215
  • Mass(g)
    110
  • Applicable Replacement Blade
    LB-10H・LB-10BH・LB-50H・LB-50BH
  • Remark
    Blade thickness: Large (G) 0.6 mm can also be used
Part Number
145385
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 191.98

CUTTER KNIFE 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    215
  • Mass(g)
    110
  • Applicable Replacement Blade
    LB-10H・LB-10BH・LB-50H・LB-50BH
  • Remark
    Blade thickness: Large (G) 0.6 mm can also be used

Product Description

Repeating type cutter that can use up to 3 blades continuously

[Features]
· Equipped with a tip screw lock that secures the blade for heavy-duty work.
· Enables 3 blades to be used consecutively.
· Available in yellow and red.
· GB-10H/50H, GB-10WG/50WH can also use large thick blades (G Blade).
· Auto-Lock Mechanism

Specifications of 145385

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    215
  • Mass(g)
    110
  • Applicable Replacement Blade
    LB-10H・LB-10BH・LB-50H・LB-50BH
  • Remark
    Blade thickness: Large (G) 0.6 mm can also be used
Part Number
145385
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 191.98

CUTTER KNIFE 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1